IESNA:LM-63-2002
[TEST]P1055342
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-H485D850-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 2, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]717
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 17.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
625.7 618.8 615.8 611.2 604.3 594.3 583.5 570.5 555.9 539.8
523 505.3 484.6 465.5 444.8 423.3 401.8 379.6 356.6 333.6
310.6 288.3 265.3 242.3 220.1 197.1 172.5 150.3 127.3 105.1
83.6 63.6 44.5 27.6 12.3 2.3 0
625.7 628 623.4 616.5 606.6 588.9 569 544.4 519.1 490.8
461.6 431 399.5 366.5 335.1 303.7 272.2 241.5 211.6 181.7
153.4 126.5 100.5 78.2 59 47.5 36.8 26.8 18.4 11.5
7.7 4.6 3.1 2.3 0.8 0.8 0
625.7 620.4 613.5 595.8 569 536 499.2 458.6 416.4 372.7
329 286 245.4 207.8 170.2 137.3 107.4 82.8 69.8 58.3
48.3 38.3 29.9 23 17.6 13.8 10.7 8.4 6.9 5.4
4.6 3.1 2.3 1.5 1.5 0.8 0
625.7 620.4 607.3 577.4 540.6 496.1 446.3 394.1 339.7 288.3
240.8 197.8 156.4 121.2 92.8 78.2 65.9 55.2 45.2 36
28.4 23 18.4 15.3 12.3 10 8.4 6.9 6.1 4.6
3.8 3.1 2.3 1.5 0.8 0.8 0
625.7 621.9 609.6 575.9 532.9 483.1 426.4 369.6 312.9 261.5
215.5 170.2 131.1 99.7 82.8 69.8 58.3 47.5 38.3 30.7
24.5 19.9 16.1 13.8 11.5 9.2 7.7 6.1 5.4 4.6
3.1 2.3 2.3 1.5 0.8 0.8 0
